Quantity | Unit price |
---|---|
1 - 499 | $1.3639 |
500 - 999 | $0.6827 |
1000 - 1999 | $0.2725 |
2000 - 19999 | $0.1213 |
20000 - 39999 | $0.1151 |
40000 - 59999 | $0.1092 |
60000 + | $0.1032 |
Fitting Style | Threaded |
---|---|
Full Material | Low-Density Polyethylene |
Color | Blue |
Compatible Thread Sizes (All) | 1-5/16-12 |
Compatible Thread Standard (All) | UNF, JIC |
Overall Diameter | 34.9 mm |
Overall Diameter | 1.375 in |
Overall Height | 22.2 mm |
Overall Height | 0.875 in |
Pitch/TPI | 12.0 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue