Quantity | Unit price |
---|---|
1 - 249 | $1.2459 |
250 - 499 | $0.6222 |
500 - 1999 | $0.2483 |
2000 - 19999 | $0.1106 |
20000 - 39999 | $0.1052 |
40000 + | $0.0997 |
Fitting Style | Threaded |
---|---|
Full Material | Low-Density Polyethylene |
Color | Blue |
Compatible Thread Sizes (All) | 1-3/16-12 |
Compatible Thread Standard (All) | UNF, JIC |
Overall Diameter | 31.8 mm |
Overall Diameter | 1.250 in |
Overall Height | 23.8 mm |
Overall Height | 0.937 in |
Pitch/TPI | 12.0 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue