Quantity | Unit price |
---|---|
1 - 249 | $1.1369 |
250 - 499 | $0.5677 |
500 - 2499 | $0.2286 |
2500 - 24999 | $0.1012 |
25000 - 49999 | $0.096 |
50000 + | $0.0911 |
Fitting Style | Threaded |
---|---|
Full Material | Low-Density Polyethylene |
Color | Blue |
Compatible Thread Sizes (All) | 1-1/16-16 |
Compatible Thread Standard (All) | UNF, JIC |
Overall Diameter | 28.6 mm |
Overall Diameter | 1.125 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Pitch/TPI | 16 TPI |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue