Quantity | Unit price |
---|---|
1 - 249 | $0.9628 |
250 - 499 | $0.4815 |
500 - 2499 | $0.1922 |
2500 - 3499 | $0.0856 |
3500 - 31499 | $0.0856 |
31500 + | $0.0772 |
Fitting Style | Threaded |
---|---|
Full Material | Low-Density Polyethylene |
Color | Blue |
Compatible Thread Sizes (All) | 1-14 |
Compatible Thread Standard (All) | UNF, JIC |
Overall Diameter | 27 mm |
Overall Diameter | 1.063 in |
Overall Height | 19.8 mm |
Overall Height | 0.781 in |
Pitch/TPI | 14 TPI |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue