Quantity | Unit price |
---|---|
1 - 499 | $0.4481 |
500 - 999 | $0.2242 |
1000 - 4499 | $0.2014 |
4500 - 44999 | $0.0895 |
45000 - 89999 | $0.0851 |
90000 + | $0.0805 |
Fitting Style | Threaded |
---|---|
Full Material | Low-Density Polyethylene |
Color | Blue |
Compatible Thread Sizes (All) | 7/8-18 |
Compatible Thread Standard (All) | UNF, JIC |
Overall Diameter | 23.8 mm |
Overall Diameter | 0.937 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Pitch/TPI | 18 TPI |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue