Quantity | Unit price |
---|---|
1 - 499 | $0.8827 |
500 - 999 | $0.4422 |
1000 - 2399 | $0.1757 |
2400 - 23999 | $0.0785 |
24000 - 47999 | $0.0746 |
48000 + | $0.0707 |
Fitting Style | Threaded |
---|---|
Full Material | Low-Density Polyethylene |
Color | Blue |
Compatible Thread Sizes (All) | 7/8-14 |
Compatible Thread Standard (All) | UNF, JIC |
Overall Diameter | 23.8 mm |
Overall Diameter | 0.937 in |
Overall Height | 18.3 mm |
Overall Height | 0.719 in |
Pitch/TPI | 14 TPI |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue