Quantity | Unit price |
---|---|
1 - 499 | $0.8371 |
500 - 999 | $0.4178 |
1000 - 2499 | $0.1681 |
2500 - 24999 | $0.0745 |
25000 - 49999 | $0.0707 |
50000 + | $0.0672 |
Fitting Style | Threaded |
---|---|
Full Material | Low-Density Polyethylene |
Color | Blue |
Compatible Thread Sizes (All) | 3/4-18 |
Compatible Thread Standard (All) | UNF, JIC |
Overall Diameter | 20.7 mm |
Overall Diameter | 0.813 in |
Overall Height | 23 mm |
Overall Height | 0.906 in |
Pitch/TPI | 18 TPI |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue