Quantity | Unit price |
---|---|
1 - 424 | $0.7524 |
425 - 849 | $0.3755 |
850 - 4249 | $0.1502 |
4250 - 42499 | $0.0669 |
42500 - 84999 | $0.0635 |
85000 + | $0.0602 |
Fitting Style | Threaded |
---|---|
Full Material | Low-Density Polyethylene |
Color | Blue |
Compatible Thread Sizes (All) | 5/8-24 |
Compatible Thread Standard (All) | UNF, JIC |
Overall Diameter | 17.4 mm |
Overall Diameter | 0.687 in |
Overall Height | 9.5 mm |
Overall Height | 0.375 in |
Pitch/TPI | 24 TPI |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue