Quantity | Unit price |
---|---|
1 - 149 | $5.0107 |
150 - 299 | $2.5129 |
300 - 1499 | $1.0052 |
1500 - 14999 | $0.4467 |
15000 - 29999 | $0.4255 |
30000 + | $0.4011 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | Low-Density Polyethylene |
Color | Red |
Compatible Thread Sizes (All) | 1-3/16-12 |
Compatible Thread Standard (All) | UNF, JIC |
Overall Diameter | 32.7 mm |
Overall Diameter | 1.287 in |
Overall Height | 19.1 mm |
Overall Height | 0.752 in |
Pitch/TPI | 12.0 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue