Quantity | Unit price |
---|---|
1 - 149 | $6.3822 |
150 - 749 | $3.2071 |
750 - 1499 | $1.278 |
1500 - 14999 | $0.568 |
15000 - 29999 | $0.5394 |
30000 - 44999 | $0.5107 |
45000 + | $0.482 |
Head Height | 7.1 mm |
---|---|
Head Height | 0.280 in |
Head Width | 17.3 mm |
Head Width | 0.680 in |
Overall Diameter | 17.3 mm |
Overall Diameter | 0.680 in |
Overall Height | 23.9 mm |
Overall Height | 0.940 in |
Threaded Length | 13.2 mm |
Threaded Length | 0.520 in |
Compatible Thread Sizes (All) | 3/4-16 |
Compatible Thread Standard (All) | UNF |
Color | Natural |
Material | Nylon |
Special Features | Threaded |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue