Quantity | Unit price |
---|---|
1 - 59 | $8.4244 |
60 - 119 | $4.2123 |
120 - 599 | $1.6913 |
600 - 5999 | $0.7499 |
6000 - 11999 | $0.7118 |
12000 - 17999 | $0.675 |
18000 + | $0.6367 |
Head Height | 8.6 mm |
---|---|
Head Height | 0.340 in |
Head Width | 22.1 mm |
Head Width | 0.870 in |
Overall Diameter | 22.1 mm |
Overall Diameter | 0.870 in |
Overall Height | 33.3 mm |
Overall Height | 1.310 in |
Threaded Length | 16.8 mm |
Threaded Length | 0.660 in |
Compatible Thread Sizes (All) | 1-1/16-12 |
Compatible Thread Standard (All) | UNF |
Color | Natural |
Material | Nylon |
Special Features | Threaded |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue