Quantity | Unit price |
---|---|
1 - 179 | $8.5077 |
180 - 359 | $4.269 |
360 - 1799 | $1.6955 |
1800 - 17999 | $0.7569 |
18000 - 35999 | $0.7191 |
36000 - 53999 | $0.6813 |
54000 + | $0.6435 |
Head Height | 6.4 mm |
---|---|
Head Height | 0.250 in |
Head Width | 19.1 mm |
Head Width | 0.750 in |
Overall Diameter | 27 mm |
Overall Diameter | 1.063 in |
Threaded Length | 12.7 mm |
Threaded Length | 0.500 in |
Color | Red |
Compatible Thread Sizes (All) | 7/8-14 |
Compatible Thread Standard | NSF |
Compatible Thread Standard (All) | NSF |
Fitting Style | Threaded |
Full Material | Polypropylene |
Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue