Quantity | Unit price |
---|---|
1 - 299 | $2.707 |
300 - 599 | $1.3506 |
600 - 2999 | $0.5415 |
3000 - 29999 | $0.2397 |
30000 - 59999 | $0.2278 |
60000 - 89999 | $0.2162 |
90000 + | $0.2042 |
Head Width | 17.9 mm |
---|---|
Head Width | 0.705 in |
Overall Diameter | 26.4 mm |
Overall Diameter | 1.040 in |
Threaded Length | 12.7 mm |
Threaded Length | 0.500 in |
Color | Black |
Compatible Thread Sizes (All) | 1/2 |
Fitting Style | Threaded |
Full Material | High-Density Polyethylene |
Material | HDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue