Menu Search

Metric Threaded O-Ring Plug 60.0 mm | 2.362 in Threaded

Orange Nylon Threaded O-Ring Plug is equipped with an O-ring to protect M52 x 2.0 Metric Threads from leakage with a water tight seal.
Item code:

900558

600 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $13.9647
10 - 49 $6.9824
50 - 99 $2.7929
100 - 999 $1.2413
1000 - 1999 $1.2166
2000 + $1.1918
Standard pack: 100

Order any quantity

Total price:

$13.96

1 x $13.9647

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Color Orange
Fitting Style Threaded
Threaded Length 0.591 in
Overall Diameter 2.362 in
Overall Height 0.984 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us