Menu Search

Metric Threaded O-Ring Plug 45.0 mm | 1.772 in Threaded

Orange Nylon Threaded O-Ring Plug is equipped with an O-ring to protect M36 x 2.0 Metric Threads from leakage with a water tight seal.
Item code:

900554

1400 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $9.0877
10 - 49 $4.5439
50 - 99 $1.8176
100 - 999 $0.8079
1000 - 1999 $0.7918
2000 + $0.7756
Standard pack: 100

Order any quantity

Total price:

$9.09

1 x $9.0877

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Color Orange
Fitting Style Threaded
Threaded Length 0.591 in
Overall Diameter 1.772 in
Overall Height 0.969 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us