Menu Search

Metric Threaded O-Ring Plug 38.0 mm | 1.496 in Threaded

Orange Nylon Threaded O-Ring Plug is equipped with an O-ring to protect M30 x 2.0 Metric Threads from leakage with a water tight seal.
Item code:

900552

1500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $8.4761
50 - 99 $4.2381
100 - 249 $1.6953
250 - 2499 $0.7536
2500 - 4999 $0.7384
5000 + $0.7235
Standard pack: 250

Order any quantity

Total price:

$8.48

1 x $8.4761

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Color Orange
Fitting Style Threaded
Threaded Length 0.591 in
Overall Diameter 1.496 in
Overall Height 0.969 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us