Menu Search

Metric N/A 48.0 mm | 1.89 in Threaded

Orange Nylon Threaded O-Ring Plug is equipped with an O-ring to protect M38 x 1.5 Metric Threads from leakage with a water tight seal.
Item code:

900550

2700 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $7.8968
10 - 49 $3.9485
50 - 99 $1.5794
100 - 999 $0.702
1000 - 1999 $0.6881
2000 + $0.6739
Standard pack: 100

Order any quantity

Total price:

$7.90

1 x $7.8968

Add sample +

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Color Orange
Fitting Style Threaded
Threaded Length 0.472 in
Overall Diameter 1.89 in
Overall Height 0.811 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us