Menu Search

Metric Threaded O-Ring Plug 45.0 mm | 1.772 in Threaded

Orange Nylon Threaded O-Ring Plug is equipped with an O-ring to protect M36 x 1.5 Metric Threads from leakage with a water tight seal.
Item code:

900549

1300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $7.5017
10 - 49 $3.7509
50 - 99 $1.5004
100 - 999 $0.6669
1000 - 1999 $0.6537
2000 + $0.6402
Standard pack: 100

Order any quantity

Total price:

$7.50

1 x $7.5017

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Color Orange
Fitting Style Threaded
Threaded Length 0.472 in
Overall Diameter 1.772 in
Overall Height 0.811 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us