Menu Search

Metric Threaded O-Ring Plug 32.0 mm | 1.26 in Threaded

Orange Nylon Threaded O-Ring Plug is equipped with an O-ring to protect M26 x 1.5 Metric Threads from leakage with a water tight seal.
Item code:

900546

3000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $6.101
50 - 99 $3.0507
100 - 249 $1.2203
250 - 2499 $0.5424
2500 - 4999 $0.5316
5000 + $0.5207
Standard pack: 250

Order any quantity

Total price:

$6.10

1 x $6.101

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Color Orange
Fitting Style Threaded
Threaded Length 0.472 in
Overall Diameter 1.26 in
Overall Height 0.803 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us