Menu Search

Metric Threaded O-Ring Plug 28.0 mm | 1.102 in Threaded

Orange Nylon Threaded O-Ring Plug is equipped with an O-ring to protect M22 x 1.5 Metric Threads from leakage with a water tight seal.
Item code:

900544

1750 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $5.6312
50 - 99 $2.8158
100 - 249 $1.1262
250 - 2499 $0.5007
2500 - 4999 $0.4907
5000 + $0.4806
Standard pack: 250

Order any quantity

Total price:

$5.63

1 x $5.6312

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Color Orange
Fitting Style Threaded
Threaded Length 0.472 in
Overall Diameter 1.102 in
Overall Height 0.803 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us