Menu Search

Metric Threaded O-Ring Plug 26.0 mm | 1.024 in Threaded

Orange Nylon Threaded O-Ring Plug is equipped with an O-ring to protect M20 x 1.5 Metric Threads from leakage with a water tight seal.
Item code:

900543

498 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $5.5946
50 - 99 $2.7974
100 - 249 $1.119
250 - 2499 $0.4974
2500 - 4999 $0.4874
5000 + $0.4776
Standard pack: 250

Order any quantity

Total price:

$5.59

1 x $5.5946

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Color Orange
Fitting Style Threaded
Threaded Length 0.472 in
Overall Diameter 1.024 in
Overall Height 0.803 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us