Menu Search

Metric Threaded O-Ring Plug 22.0 mm | 0.866 in Threaded

Orange Nylon Threaded O-Ring Plug is equipped with an O-ring to protect M14 x 1.5 Metric Threads from leakage with a water tight seal.
Item code:

900540

6500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $4.8052
50 - 249 $2.4027
250 - 499 $0.9612
500 - 4999 $0.4271
5000 - 9999 $0.4188
10000 + $0.4101
Standard pack: 500

Order any quantity

Total price:

$4.81

1 x $4.8052

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Color Orange
Fitting Style Threaded
Threaded Length 0.472 in
Overall Diameter 0.866 in
Overall Height 0.803 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us