Menu Search

Metric Threaded O-Ring Plug 12.5 mm | 0.492 in Threaded

Orange Nylon Threaded O-Ring Plug is equipped with an O-ring to protect M8 x 1 Metric Threads from leakage with a water tight seal.
Item code:

900535

13000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $3.8159
50 - 249 $1.9081
250 - 499 $0.7633
500 - 4999 $0.3393
5000 - 9999 $0.3326
10000 + $0.3258
Standard pack: 500

Order any quantity

Total price:

$3.82

1 x $3.8159

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Color Orange
Fitting Style Threaded
Threaded Length 0.394 in
Overall Diameter 0.492 in
Overall Height 0.669 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us