Menu Search

Terminal Insulator - Overall Length - 13 mm | 0.510 in; PVC; Transparent Blue

Quick-fit terminal insulator. Best if preinstalled on wire and slid over terminal to provide protection.
Item code:

224230

35398 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.1251
10000 - 24999 $0.1139
25000 + $0.1043
Standard pack: 1000

Order in multiple of 1000

Total price:

$125.10

1000 x $0.1251

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Length 0.24 in
Overall Length 0.512 in
Sleeve Diameter 0.160 in
Color Transparent Blue
Full Material Soft Polyvinyl Chloride
Material PVC
Orientation Straight
Type 1
Material Flammability Standard UL94 V-0

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us