Quantity | Unit price |
---|---|
5000 - 9999 | $0.0943 |
10000 + | $0.0849 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 10.3 mm |
---|---|
Base Length | 0.406 in |
Inside Height | 10.3 mm |
Inside Height | 0.406 in |
Inside Width | 4.0 mm |
Inside Width | 0.157 in |
Overall Length | 33.4 mm |
Overall Length | 1.315 in |
Shaft Length | 33.4 mm |
Shaft Length | 1.315 in |
Color | Clear |
Full Material | Soft Polyvinyl Chloride |
Material | PVC |
Orientation | Straight |
Style | Standard |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue