Quantity | Unit price |
---|---|
100 - 499 | $0.1854 |
500 - 4499 | $0.0742 |
4500 - 17999 | $0.0338 |
18000 + | $0.032 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low-Density Polyethylene |
---|---|
Color | Natural |
Fitting Style | Push Fit Tear Tab |
Compatible Thread Sizes (All) | 1/2-20 |
Inside Diameter | 12.5 mm |
Inside Diameter | 0.492 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue