Quantity | Unit price |
---|---|
1 - 124 | $1.8772 |
125 - 249 | $0.8524 |
250 - 499 | $0.5964 |
500 - 4999 | $0.3406 |
5000 - 9999 | $0.324 |
10000 + | $0.3074 |
Fitting Style | Push-Fit |
---|---|
Color | Tan |
Material | Crepe Paper |
Overall Height | 28.4 mm |
Overall Height | 1.120 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue