Quantity | Unit price |
---|---|
1 - 674 | $0.8553 |
675 - 1349 | $0.3891 |
1350 - 2699 | $0.2725 |
2700 - 26999 | $0.1561 |
27000 - 53999 | $0.148 |
54000 + | $0.1403 |
Fitting Style | Push-Fit |
---|---|
Color | Tan |
Material | Crepe Paper |
Overall Height | 21.6 mm |
Overall Height | 0.850 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue