Quantity | Unit price |
---|---|
1 - 799 | $0.3861 |
800 - 1599 | $0.1741 |
1600 - 3199 | $0.1223 |
3200 - 31999 | $0.07 |
32000 - 63999 | $0.0663 |
64000 + | $0.0631 |
Fitting Style | Push-Fit |
---|---|
Color | Tan |
Material | Crepe Paper |
Overall Height | 17.8 mm |
Overall Height | 0.700 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue