Quantity | Unit price |
---|---|
1 - 824 | $0.7357 |
825 - 1649 | $0.3346 |
1650 - 3299 | $0.2347 |
3300 - 32999 | $0.1339 |
33000 - 65999 | $0.1272 |
66000 + | $0.1204 |
Fitting Style | Push-Fit |
---|---|
Color | Tan |
Material | Crepe Paper |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue