Quantity | Unit price |
---|---|
1 - 1374 | $0.3482 |
1375 - 2749 | $0.159 |
2750 - 5499 | $0.1105 |
5500 - 54999 | $0.0633 |
55000 - 109999 | $0.0602 |
110000 + | $0.0569 |
Fitting Style | Push-Fit |
---|---|
Color | Tan |
Material | Crepe Paper |
Overall Height | 21.3 mm |
Overall Height | 0.840 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue