Quantity | Unit price |
---|---|
1 - 1749 | $0.3209 |
1750 - 3499 | $0.1455 |
3500 - 6999 | $0.1021 |
7000 - 69999 | $0.0581 |
70000 - 139999 | $0.0555 |
140000 + | $0.0524 |
Fitting Style | Push-Fit |
---|---|
Color | Tan |
Material | Crepe Paper |
Overall Height | 19.6 mm |
Overall Height | 0.770 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue