Quantity | Unit price |
---|---|
1 - 1449 | $0.2846 |
1450 - 2899 | $0.1296 |
2900 - 5799 | $0.0907 |
5800 - 57999 | $0.0518 |
58000 - 115999 | $0.0492 |
116000 + | $0.0467 |
Fitting Style | Push-Fit |
---|---|
Color | Tan |
Material | Crepe Paper |
Overall Height | 22.4 mm |
Overall Height | 0.880 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue