Quantity | Unit price |
---|---|
1 - 2999 | $0.2301 |
3000 - 5999 | $0.1048 |
6000 - 11999 | $0.0733 |
12000 - 119999 | $0.0419 |
120000 - 239999 | $0.0398 |
240000 + | $0.0377 |
Fitting Style | Push-Fit |
---|---|
Color | Tan |
Material | Crepe Paper |
Overall Height | 13.5 mm |
Overall Height | 0.530 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue