Quantity | Unit price |
---|---|
1 - 2499 | $0.203 |
2500 - 4999 | $0.0922 |
5000 - 24999 | $0.0646 |
25000 - 49999 | $0.037 |
50000 - 74999 | $0.0352 |
75000 + | $0.0331 |
Fitting Style | Push-Fit |
---|---|
Color | Tan |
Material | Crepe Paper |
Overall Height | 10.2 mm |
Overall Height | 0.400 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue