Quantity | Unit price |
---|---|
1 - 499 | $0.8705 |
500 - 999 | $0.436 |
1000 - 4999 | $0.1741 |
5000 - 49999 | $0.0774 |
50000 - 99999 | $0.0735 |
100000 + | $0.0697 |
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Maximum Outside Diameter | 9.5 mm |
Maximum Outside Diameter | 0.374 in |
Inside Diameter Range | 6.3 - 7.7 mm |
Inside Diameter Range | 0.248 - 0.303 in |
Overall Height | 10.3 mm |
Overall Height | 0.404 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue