Quantity | Unit price |
---|---|
1 - 99 | $4.9502 |
100 - 249 | $1.9832 |
250 - 2249 | $0.8796 |
2250 - 4749 | $0.7918 |
4750 + | $0.7479 |
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Maximum Outside Diameter | 66.4 mm |
Maximum Outside Diameter | 2.614 in |
Inside Diameter Range | 59 - 64.3 mm |
Inside Diameter Range | 2.323 - 2.531 in |
Overall Height | 29.3 mm |
Overall Height | 1.152 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue