Quantity | Unit price |
---|---|
1 - 599 | $2.7855 |
600 - 999 | $1.1157 |
1000 - 8999 | $0.4951 |
9000 - 18999 | $0.4467 |
19000 + | $0.4209 |
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Maximum Outside Diameter | 52.7 mm |
Maximum Outside Diameter | 2.075 in |
Inside Diameter Range | 46.3 - 50.7 mm |
Inside Diameter Range | 1.823 - 1.996 in |
Overall Height | 26.9 mm |
Overall Height | 1.059 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue