Quantity | Unit price |
---|---|
1 - 199 | $3.0429 |
200 - 399 | $1.2126 |
400 - 3599 | $0.539 |
3600 - 7599 | $0.486 |
7600 + | $0.4572 |
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Maximum Outside Diameter | 51.9 mm |
Maximum Outside Diameter | 2.043 in |
Inside Diameter Range | 44.5 - 48.7 mm |
Inside Diameter Range | 1.752 - 1.917 in |
Overall Height | 25.5 mm |
Overall Height | 1.004 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue