Quantity | Unit price |
---|---|
50 - 249 | $4.8318 |
250 - 999 | $0.8787 |
1000 + | $0.8348 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 124.7 - 129.3 mm |
Outside Diameter Range | 4.910 - 5.090 in |
Inside Diameter Range | 122.7 - 127.2 mm |
Inside Diameter Range | 4.830 - 5.008 in |
Flange Diameter | 139.70 mm |
Flange Diameter | 5.5 in |
Overall Height | 26.2 mm |
Overall Height | 1.030 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue