Quantity | Unit price |
---|---|
10 - 89 | $7.3376 |
90 - 359 | $1.3343 |
360 + | $1.2675 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 152.7 - 157 mm |
Outside Diameter Range | 6.010 - 6.180 in |
Inside Diameter Range | 150.4 - 154.9 mm |
Inside Diameter Range | 5.920 - 6.098 in |
Flange Diameter | 168.15 mm |
Flange Diameter | 6.62 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue