Quantity | Unit price |
---|---|
10 - 99 | $6.3844 |
100 - 399 | $1.1609 |
400 + | $1.1029 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 143.3 - 149.2 mm |
Outside Diameter Range | 5.640 - 5.874 in |
Inside Diameter Range | 140.7 - 147.1 mm |
Inside Diameter Range | 5.540 - 5.791 in |
Flange Diameter | 158.80 mm |
Flange Diameter | 6.252 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue