Quantity | Unit price |
---|---|
50 - 249 | $3.1039 |
250 - 999 | $0.5645 |
1000 + | $0.5362 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 99.4 - 103.4 mm |
Outside Diameter Range | 3.915 - 4.070 in |
Inside Diameter Range | 96.8 - 101 mm |
Inside Diameter Range | 3.810 - 3.976 in |
Flange Diameter | 111.13 mm |
Flange Diameter | 4.375 in |
Overall Height | 19.8 mm |
Overall Height | 0.781 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue