Quantity | Unit price |
---|---|
100 - 499 | $1.071 |
500 - 1199 | $0.4285 |
1200 - 4799 | $0.1948 |
4800 + | $0.1851 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 56.5 - 57.9 mm |
Outside Diameter Range | 2.224 - 2.279 in |
Inside Diameter Range | 54.6 - 56.4 mm |
Inside Diameter Range | 2.150 - 2.220 in |
Flange Diameter | 63.5 mm |
Flange Diameter | 2.5 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue