Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 25.5 - 29.1 mm |
Outside Diameter Range | 1.002 - 1.145 in |
Inside Diameter Range | 23.8 - 27.4 mm |
Inside Diameter Range | 0.938 - 1.079 in |
Flange Diameter | 33.34 mm |
Flange Diameter | 1.313 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue