Quantity | Unit price |
---|---|
500 - 999 | $0.3053 |
1000 - 6999 | $0.1221 |
7000 - 27999 | $0.0556 |
28000 + | $0.0529 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 19.1 - 21.5 mm |
Outside Diameter Range | 0.750 - 0.848 in |
Inside Diameter Range | 17.4 - 19.7 mm |
Inside Diameter Range | 0.686 - 0.776 in |
Flange Diameter | 26.19 mm |
Flange Diameter | 1.031 in |
Overall Height | 15.9 mm |
Overall Height | 0.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue