Quantity | Unit price |
---|---|
500 - 999 | $0.2571 |
1000 - 5999 | $0.1028 |
6000 - 23999 | $0.0468 |
24000 + | $0.0446 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 15.5 - 17.7 mm |
Outside Diameter Range | 0.610 - 0.695 in |
Inside Diameter Range | 13.9 - 16.1 mm |
Inside Diameter Range | 0.549 - 0.634 in |
Flange Diameter | 21.43 mm |
Flange Diameter | 0.844 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue