Quantity | Unit price |
---|---|
1 - 99 | $0.7352 |
100 - 199 | $0.4729 |
200 - 399 | $0.2625 |
400 - 1999 | $0.209 |
2000 - 3999 | $0.2032 |
4000 - 5999 | $0.1987 |
6000 - 7999 | $0.1899 |
8000 + | $0.1797 |
Compatible Coupling Size | 22.2 mm |
---|---|
Compatible Coupling Size | 0.875 in |
Head Diameter | 39.7 mm |
Head Diameter | 1.562 in |
Inside Diameter | 31.5 mm |
Inside Diameter | 1.240 in |
Overall Height | 10.2 mm |
Overall Height | 0.400 in |
Color | Black |
Full Material | Polyethylene |
Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue