Quantity | Unit price |
---|---|
1 - 69 | $3.9965 |
70 - 139 | $1.9982 |
140 - 699 | $0.7994 |
700 - 6999 | $0.3558 |
7000 - 13999 | $0.3361 |
14000 - 20999 | $0.3194 |
21000 + | $0.3013 |
Base Diameter | 31.8 mm |
---|---|
Base Diameter | 1.250 in |
Coupling Size | 15.9 mm |
Coupling Size | 0.625 in |
Overall Height | 44.5 mm |
Overall Height | 1.750 in |
Top Diameter | 26.7 mm |
Top Diameter | 1.050 in |
Color | Black |
Full Material | Linear Low - Low-Density Polyethylene |
Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue