Quantity | Unit price |
---|---|
1 - 24 | $4.163 |
25 - 49 | $2.0892 |
50 - 249 | $0.8355 |
250 - 2499 | $0.3709 |
2500 - 4999 | $0.3528 |
5000 - 7499 | $0.3331 |
7500 + | $0.3164 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 50.8 mm |
---|---|
Base Diameter | 2.000 in |
Coupling Size | 25.4 mm |
Coupling Size | 1.000 in |
Overall Height | 62.5 mm |
Overall Height | 2.461 in |
Top Diameter | 39.8 mm |
Top Diameter | 1.565 in |
Color | Black |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue